LTE LP fuel level monitor features and benefits
- Simple, user-friendly installation in less than 5 minutes
- Integrates with Mobile Link and Fleet so users can see remaining fuel level in real time, and set low tank level alerts
- ​Reliable 4G LTE cellular connection ensures coverage in hard-to-reach areas
- Compact, sleek design installs on both above-ground and in-ground tanks
- Magnetic back for direct LP tank mounting
- Propane tank level viewable with any Android/iOS device or computer
- Clear LED feedback on the monitor for cellular connection setup
- Water resistant to IPX8 standard
- Rated for harsh outdoor environments from 140°F (60°C) to -40° (-40°C)
- Field-replaceable AA batteries with 5+ years of battery life
- RD3 gauge-compatible - if you do not have an RD3 gauge, a replacement gauge can be ordered and easily swapped out
- Integrates with Mobile Link to view home standby generator tank level data
- Coverage for all major US cellular carriers (Verizon, AT&T, T-Mobile, US Cellular) and regional carriers
- Trending capacity and historical usage info*
- Usage reports to monitor LP fuel usage per month*
*Available through the Tank Utility mobile app
Download the LTE LP Fuel Level Monitor Flyer
Download the LTE LP Fuel Level Monitor Spec Sheet
Download the LTE LP Fuel Level Monitor Warranty
Support for your LTE LP Fuel Level Monitor