image of PWRcell 2 in the garage with a Generac home standby generator next to it

How PWRcell 2  works for you.

Installing a solar panel system complete with battery storage bolsters the benefits you’d get from panels alone. It further decreases your reliance on fossil fuels and puts you in greater control of how and when you use the energy harnessed from the sun.

   

*PWRcell pairs with solar panels from most manufacturers. Your installer will help you determine the right panels for your home based on your needs and budget.

Generac PWRcell is your holistic solar energy system.

Reduce your energy bills.

While solar panels alone can bring savings on energy costs, you’ll get more benefits when you invest in solar storage at the same time. Many utility companies will buy back solar energy you don’t use on a given day. However, the credits you get may be lower than the rate you pay for grid energy. If you store your own solar power, you can use it whenever you need it – like during peak utility time-of-use rates when the sun goes down, or when it’s cloudy.

More capacity means more opportunity for savings: Compared to the industry leader, PWRcell 2 provides up to 33% more free solar power to use when the sun goes down or during peak demand times

Compatible with up to 19.2 kW of solar:PWRcell 2 system can support up to 19.2 kW of energy directly from the solar panels before having to use grid power or stored energy from the battery.

Smart Grid Ready: PWRcell 2 is Smart Grid Ready for Virtual Power Plant (VPP) programs, streamlining participation in utility and energy market programs nationwide 

Plus, PWRcell 2 solar battery storage could make you eligible for big tax incentives both federally, and in certain localities too.

Graph showing PWRcell financing costs

Create the Ultimate Home Energy Ecosystem

Integrate with other Generac products to transform your monitoring and backup capabilities. A Generac home standby generator, the #1 choice in North America, provides virtually endless* backup in case of extended outages, making your home a safe haven.

And an integrated ecobee smart thermostat not only provides a convenient in-home display where anyone can view outage details and battery status, but it can also automatically adjust temperature set points during an outage to preserve stored energy and extend backup duration even further.

*Subject to fuel availability.

image of PWRcell 2 in the garage with a Generac home standby generator next to it

   

blue background

Explore the benefits of PWRcell

Learn even more about how the system works, how it compares to other systems on the market, plus get technical specs on each component.

   

Request Your Free Solar Battery System Quote

PWRcell 2 is currently available in select markets only. Answer a few questions so we can see if PWRcell 2 is available in your area and connect you with an independent installer who can provide a custom quote.

back to top

Step 1 of 5

What's your contact info?

Step 2 of 5

Where would your solar battery system be installed?
Full Address

Step 3 of 5

What type of residence is this?

Step 4 of 5

Do you own this residence?

Step 5 of 5

Are there solar panels on this property?
By completing this form and clicking “Submit” below, I am providing consent to permit Generac to share my contact information with one or more Authorized Generac Dealers in my area about this request. I also agree and am providing my consent to permit Generac to contact me about Generac products and services for marketing purposes including via telephone, email, AI generative voices, prerecorded and/or artificial voice messages, and using automated technology, including ATDS. Normal message and data rates apply. I can opt out of covered communications from Generac at any time. I also agree to Generac’s Privacy Notice and Terms & Conditions.