PWRcell

download iconPWRcell Brochure    download iconPWRcell Battery Cabinet

download iconPWRcell Inverter 1Ø   download iconDCB Battery Module Specs

 

The Complete Clean Energy System From Generac

A PWRcell Solar + Battery Storage system has all the power and capacity you need, enough to save money on energy bills and keep the whole home powered when the grid goes down. PWRcell goes above and beyond the competition with up to 10kW of continuous backup power and cohesive load management for further protection. PWRcell represents the next step in Generac’s 65-year history of backup power technology leadership.

A Scalable Home Energy System

The PWRcell system is not just a powerful battery, but is also the most flexible and scalable home energy system on the market. With a standard Outdoor Rated (OR) battery cabinet, the PWRcell is compatible with most installs in nearly any climate.

The PWRcell can also be configured to meet any budget or lifestyle so you don’t pay for more than you need: with as few as 3 battery modules for up to 9 kWh of capacity and 4.5 kW output, all the way up to our 6-module configuration providing up to 18kWh of capacity and 10 kW output. If more power is needed, we’ve got you covered; multiple PWRcell battery cabinets can be connected to a single PWRcell inverter for up to 36kWh of storage capacity and 11.5 kW continuous backup power.

   

Take the First Step Today Request a Free Quote

Ready to learn more about how the PWRcell Energy Storage System can save you money on your monthly eletric bill AND protect you and your family in the event of power outages? Request your free, no-obligation quote today. Incentives may be available in your area!