Products and Solutions
Virtual Power Plants (VPPs)
What if, instead of building new peaker plants, the industry could meet our energy needs by making hundreds or thousands of DERs work together to create virtual power plants? This is the beauty of Generac Grid Services’ Concerto DER Orchestration platform. Generac Grid Services is focused on achieving the best possible profit for asset owners while maintaining precise supply-demand balance of the grid – and at the lowest possible environmental impact and cost.
Generac Grid Services' Virtual Power Plant Differentiators
- Aggregation and orchestration of multi-asset systems. Leverage any asset, at any time.
- Market integration and monetization. Improve market participation and ROI by integrating with wholesale markets and/or utility operations
- Flexibility reservation. Reserve flexibility from the system for market opportunities, generation planning and renewable integration.
- Co-Optimization – Control assets in two second cycles so they be used for advanced grid services while also optimizing for end customer uses.
Distributed Energy Resource Management Systems (DERMS)
Generac Grid Services enables distribution system optimization by providing customers with a full suite of DERMS solutions. Because Concerto knows exactly where each asset is located, it can precisely target which assets to control to mitigate the challenges caused by too many renewables coming online. This location-driven focus allows Concerto to exercise a high degree of control over both real power (watts) and reactive power (VARs), effectively increasing hosting capacity and enabling a higher degree of renewable penetration.
Generac Grid Services DERMS Differentiators
- Locational and global optimization. Optimize a system at a very local (i.e., circuit) level or at a global (i.e., region/substation) level.
- Power and Volt/VAR control. Control for both power and voltage power system attributes.
- Response speed. Respond instantaneously to system conditions.
- Adaptable. Integrate with utility back office systems for distribution controls.
PowerINSIGHTS
Leveraging Generac's PowerINSIGHTS platform, Generac Grid Services can provide utilities and their partners with a live view of Generac distributed energy resources connected to the grid - for residential and commercial customers alike. These data, provided visually on an anonymized basis, enables utilities to design programs that capture high-value customer systems more efficiently and create pathways to increase the number of approved DERs within their territories.
Analysis and Planning
Generac Grid Services' market analysis and planning tools provide a techno-economic assessment of DERs’ value streams. Utilities and energy retailers use these tools for accurate and effective end-customer segmentation and qualification, and as a method to evaluate investment in future DERs of optimal size and technology type.