Mobile Diesel Generator | 120kW | 150 kVA Prime Output
Spec Sheet

120kW Prime Output | Mobile Diesel Generator

The MDG150DF4 mobile diesel generator delivers maximum performance and versatility. The turbocharged, 6-cylinder John Deere® Final Tier 4 engine is reliable and durable. Selective catalytic reduction (SCR) exhaust after-treatment limits harmful emissions and minimizes soot buildup. The aluminum, sound-attenuated enclosure provides quiet operation and is rust proof for a long-lasting, attractive appearance. 

Powerful

  • 150kVA Prime Power
  • 6.8 L turbocharged John Deere Final Tier 4 diesel engine
  • Sound attenuated, rust-proof aluminum cabinet
  • Single Phase - Three Phase switch
  • Operational at 60 Hz
  • Parallel-ready design accommodates up to 32 generators

Easy to Use

  • Simplified Controller- Deep Sea® DSE7310 with an easy-to-read status screen
  • A powerful processor with intuitive operation and real time operational data
  • Programmable controller providing flexible application capabilities
  • Wide doors for easy access during maintenance
  • Diesel oxidation catalyst (DOC) and selective catalytic reduction (SCR) aftertreatment components
  • 500 hour service interval

Safe

  • 13 warning and shutdown features
  • Interior cabinet and control panel lighting
  • 3-point contact ladder provides full foot contact
  • Stacked access doors with auto shutdown
  • Anti-skid plating on fenders for secure footing
  • LED trailer lighting provides enhanced visibility

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

kW/kVA Prime (kW): 95

Engine: John Deere® 6068HFG05

Run Time @ 75% (hr): 65

Power (kW):