Stationary Generator | 625kW | Gaseous | 33.9L
0.0 out of 5 stars.

625kW Gaseous Generator

Keep all your business’s essentials up and running with a Generac 625kW generator. This natural gas generator is designed and optimized for high load acceptance and fast transient response, per NFPA 110 emergency requirements. Take advantage of a durable enclosure that utilizes the highest level of noise reduction and weather resistance. All of our industrial gas generators are completely cost effective and give you the best value for the output so you can afford more of what you need for your business.

Generac is one of North America’s largest suppliers of power generation equipment. For more than five decades, Generac has designed and manufactured diesel, natural gas, and bi-fuel generators that meet the demands

GENERAC 625 KW GASEOUS GENSET FEATURES & BENEFITS

GENERATOR ENCLOSURE

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

GENERAC SPARK-IGNITED ENGINE

With this nat gas generator, Generac builds its spark-ignited engines from the block up, utilizing advanced engineering expertise.

INDUSTRIAL ALTERNATOR

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

POWER ZONE® PRO SYNC CONTROLLER

First to market with built in Wi-Fi, Bluetooth, and LAN connections, monitoring and control is always at your fingertips via a mobile connected device (cell phone, tablet, or PC). 
Learn more about POWERZONE

GENERATOR PARALLELING

Generac's Modular Power Systems (MPS) boast a rate of up to 99.999% reliability, and are more cost-effective and flexible than single generators with the same load capacity.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Gaseous

Oil Type:

Engine:

Engine Type: 12-cyl 4 cycle

Engine Size (Liters): 33.9

Engine Output (kW): 625

Weight (kg): 0

Weight (lb): 0

Running Watts (W): 625000

Standard Power (kW): 0

kW/kVA Prime:

Engine Manufacturer: Generac

Open Set Footprint:

Enclosed Footprint:

Run Time @ 75% (hr): 0

Continuous kW (kW): 0

Mobile Link:

Quiet Test:

Controller Type: Power Zone Pro Sync

Enclosure: Steel or Aluminum

HZ: 60