Standby Generator, 30kW | Diesel | 2.2L

Starting At: $19,059.00

What size generator do I need?

Generac RA Diesel Protector 30kW Standby Generator

Thousands of homeowners and business owners trust their Protector Series automatic backup generator to preserve their entire home and/or business during a power outage. A Protector Series generator senses a power outage, turns on automatically, and delivers power to your entire home, including all large appliances and sensitive electronics. This allows you to continue living life comfortability and keep business operating without interruption.

Includes:

  • Power Zone® 410 controller with external viewing window for easy indication of generator status and breaker position.
  • Isochronous electronic governor
  • Sound attenuated aluminum enclosure
  • Smart battery charger
  • UV / Ozone resistant hoses
  • ±1% voltage regulation
  • Integrated base tank options are available with run times over 90 hours without having to refuel (runtime calculated at 50% load)
  • 5-year limited warranty
  • UL 2200 / UL142 / ULC S601 certified
  • Double wall fuel tank
  • Meets code requirements for external vent and fill

Features

INNOVATIVE DESIGN & PROTOTYPE TESTING are key components of GENERAC'S success in “IMPROVING POWER BY DESIGN.” But it doesn't stop there. Total commitment to component testing, reliability testing, environmental testing, destruction and life testing, plus testing to applicable CSA, NEMA, EGSA, and other standards, allows you to choose GENERAC POWER SYSTEMS with the confidence that these systems will provide superior performance.

SOLID-STATE, FREQUENCY COMPENSATED VOLTAGE REGULATION: This state-of-the-art power maximizing regulation system is standard on all Generac models. It provides optimized FAST RESPONSE to changing load conditions and MAXIMUM MOTOR STARTING CAPABILITY by electronically torque-matching the surge loads to the engine. Digital voltage regulation at ±1%.

TEST CRITERIA:

o √ PROTOTYPE TESTED √ NEMA MG1-22 EVALUATION

o √ SYSTEM TORSIONALTESTED √ MOTOR STARTING ABILITY

SINGLE SOURCE SERVICE RESPONSE from Generac's extensive dealer network provides parts and service know-how for the entire unit, from the engine to the smallest electronic component.

TRUE POWER™ ELECTRICAL TECHNOLOGY: Superior harmonics and sine wave form produce less than 5% Total Harmonic Distortion for utility quality power. This allows confident operation of sensitive electronic equipment and micro-chip based appliances, such as variable speed HVAC systems.

GENERAC TRANSFER SWITCHES: Long life and reliability are synonymous with GENERAC POWER SYSTEMS. One reason for this confidence is that the GENERAC product line includes its own transfer systems and controls for total system compatibility.

NFPA 110 CAPABILITY: Generator comes able to support NFPA 110 controller requirements. Requires the addition of an optional NFPA 110 controller accessory kit.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Diesel

Oil Type:

Oil Capacity (qt): 0

Oil Capacity (l): 0

Oil Filter P/N:

Air Filter P/N:

Spark Plug P/N:

Battery Included:

Battery PN:

Battery Type: Group 27F

Battery Size: 12V

Engine Type: 4-cyl In-line

Engine Size: 2.2L

Weight (kg): 0

Weight (lb): 0

Running Watts (W) 0

Mobile Link:

Quiet Test:

Controller Type:

Enclosure:

Max. Cont. Power (LP): 0

Max. Cont. Power (NG): 0

Max. Cont. Amps (LP): 0

Max. Cont. Amps (NG): 0

Main Line Circuit Breaker 0

LP Fuel Pressure Requirement (wc): 0

LP Fuel Pressure Requirement (mmHg): 0

NG Fuel Pressure Requirement (wc): 0

NG Fuel Pressure Requirement (mmHg): 0