From washing the driveway or prepping for a painting job, Generac pressure washers give you the power you need to blast away dirt and grime. We've engineered every Generac pressure washer from the ground up, using input from our customers, to ensure that they provide the cleaning power for virtually any cleaning task around the house.
Generac OHV Horizontal-shaft Engines
The largest available for each pressure washer's respective pressure ratings, each engine comes standard with low-oil shutdown—a feature not available on many competitive engines—to protect and prolong the life of the engine.
Easy-access Pump
Thanks to the horizontal-shaft engine, every Generac pressure washer has an easily accessible pump well above the ground, so you don't have to kneel down to make hose connections.
Variable-pressure Technology
Generac's OneWash™ pressure washer offers variable pressures from 2000 to 3100 psi. That makes it four pressure washers in one. You choose the cleaning task, and set the pressure accordingly.
Ergonomic Spray Guns
Generac spray guns feature a unique cushion grip that reduces fatigue by minimizing vibration. The innovative easy-to-pull spray trigger can be held with a minimum of effort. And the Quick-Click™ nozzle tips are easy to replace.
Introducing the Generac SpeedWash Pressure Washer! It's ultra-fast, easy to use, and built to last!
The amazing Power Dial lets you select your cleaning job, and adjusts the output pressure accordingly.
Cleaning units--the product of output pressure and water flow rate--is what really determines how effectively a pressure washer cleans.
Want to know why the Generac OneWash™ is the only pressure washer you'll ever need? Watch this video to learn more.
From cleaning patio furniture to scrubbing concrete to paint preparation, Generac has a pressure washer to meet your needs.
Generac pressure washers are available at most home centers, many major retailers, and e-commerce merchants across the United States.
Be a part of Generac Nation to receive our quarterly newsletter packed with Generac products promotions, giveaways, power outage tips, and more! Sign up now to receive instant access to past articles!