1000kW Gemini Diesel Generator
A set of twin 500 kW units providing a substantial 1000 kW power play. Redundancy is built in to the genset, ensuring critical loads are covered.
*L1 sound attenuated enclosure
1000kW Diesel Generator
Powered by a robust D30.6L engine, this diesel generator provides the durability and performance needed for your toughest applications.
900kW Diesel Generator
The D30.6L engine churns out an impressive 900 kW while ensuring dependability, backed by more than 50 years of generator production experience.