2000kW Diesel Generator
Bigger is better. With 2000 kW of pure power, these generators are production tested to ensure durability and reliability.
1500kW Diesel Generator
The sturdy 65.4L engine provides reliable power when you need it. Built dependable because every aspect of manufacturing and testing is done in-house.
*L1 sound attenuated enclosure
1250kW Diesel Generator
Built with a strong 49L engine, this diesel generator provides the reliability and stamina to endure nature's worst as well as routine power outages.